TRF1108-DAC39RFEVM
TRF1108-DAC39RF 评估模块
TRF1108-DAC39RFEVM
概述
TRF1108-DAC39RFEVM 是一款评估板,用于评估 DAC39RF10 数模转换器 (DAC),该转换器与德州仪器 (TI) 的 TRF1108 差分转单端射频放大器配对。该评估模块 (EVM) 提供通过 USB 连接器和 FTDI USB 转 SPI 总线转换器进行器件寄存器编程的功能,还可以选择通过 FMC+ 连接器使用 SPI 从 FPGA 进行编程。
特性
- 一个通道采用 TI 的高速差分转单端放大器 (TRF1108),允许单端信号输出,以及一个带宽从近直流到 4GHz 的镜像抑制滤波器。
- 一个通道采用 TI 的高速差分转单端放大器 (TRF1108),配置用于多奈奎斯特操作,允许单端信号输出,带宽从近直流到 12GHz。
- DAC39RF10 是一款数模转换器,具有 16 位分辨率和 20.48GSPS 的最大输入数据速率。
射频全差分放大器 (FDA)
高速 DAC (> 10MSPS)
立即订购并开发
TRF1108-DAC39RFEVM — TRF1108-DAC39RF 评估模块
TRF1108-DAC39RFEVM — TRF1108-DAC39RF 评估模块
RF-CASCADE-CALC-TOOL — TI 射频级联计算器
支持的产品和硬件
产品
IQ 解调器
IQ 调制器
下变频混频器
其他无线产品
射频 PLL 和合成器
射频低噪声放大器 (LNA)
射频全差分放大器 (FDA)
射频前端模块
射频可变增益放大器 (VGA)
射频增益块放大器
汽车类无线连接产品
硬件开发
开发套件
评估板
RF-CASCADE-CALC-TOOL — TI 射频级联计算器
TI RF cascade calculator
产品
IQ 解调器
IQ 调制器
下变频混频器
其他无线产品
射频 PLL 和合成器
射频低噪声放大器 (LNA)
射频全差分放大器 (FDA)
射频前端模块
射频可变增益放大器 (VGA)
射频增益块放大器
汽车类无线连接产品
硬件开发
开发套件
评估板
发布信息
Overview
The RF Cascade Calculator is a web-based tool for performing RF signal chain (lineup) cascade analysis. It computes cascaded performance parameters across a multi-stage RF signal chain using standard cascade equations (Friis formula for noise figure, reciprocal power sums for IP3/IP2/P1dB, etc.).
The tool is hosted on the TI Developer Gallery and runs entirely in the user's browser — no software download or installation is required.
Features (v1.0.0)
RF Cascade Analysis
- Support for up to 10 cascaded stages
- Per-stage input parameters: Name, Gain, OIP3, OIP2, NF, OP1dB
- Configurable source power, source frequency, and analysis bandwidth
- Dynamic stage count (add/remove stages on the fly)
Cascade Calculations (Friis and Standard Cascade Equations)
- Cascade Gain (cumulative sum)
- Cascade Noise Figure
- Cascade OIP3
- Cascade OIP2
- Cascade OP1dB
- Output Power (Pout) per stage
Derived System-Level Results
- Total Cascade Gain (dB)
- Output Power / Pout (dBm)
- Cascade OIP3 / IIP3 (dBm)
- Cascade OIP2 / IIP2 (dBm)
- Cascade NF (dB)
- Cascade OP1dB / IP1dB (dBm)
- Output Noise Spectral Density / NSD (dBm/Hz)
- Output Noise Floor (dBm)
- Signal-to-Noise Ratio / SNR (dB)
- IMD3 (dBc)
- IMD2 (dBc)
- P1dB Saturation Detection with stage identification
Interactive Plot
- Dual-axis Plotly.js chart showing cascade parameters per stage
- Selectable left Y-axis parameter (Gain, OIP3, OIP2, NF, OP1dB)
- Selectable right Y-axis parameter (independent selection)
- Data-point annotations and hover tooltips
- Responsive layout
Input Validation
- Per-field validation with visual feedback (red = error, amber = warning)
- Range checking for all RF parameters
- Cross-field validation (e.g., OIP3 vs OP1dB consistency, passive NF check)
- Non-numeric and out-of-range detection
Tooltip Equations
- Hovering over any result field shows the formula and calculation breakdown
Export
- One-click CSV export of all inputs, cascade results, and derived results
- Organized into sections: Source Config, Per-Stage Inputs, Per-Stage Cascade Results, Overall Results, Derived Results, Saturation Status
新增功能
- v1.0.0
DAC39RF12EVM-GUI — DAC39RF12EVM-GUI
支持的产品和硬件
产品
高速 DAC (> 10MSPS)
硬件开发
评估板
DAC39RF12EVM-GUI — DAC39RF12EVM-GUI
产品
高速 DAC (> 10MSPS)
硬件开发
评估板
发布信息
This software tool is meant to support the DAC39RF12EVM and DAC39RF10EVM. It is designed to be used in conjunction with the JESD Controller software.
新增功能
- Removed J59 Commander and J59 Server.
- Included pdf user guide on how to use EVM with new JESD Controller software (which replaces J59 server and J59 Commander). This user guide will be found where the .exe is installed.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TRF1108-DAC39RF 评估模块 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2025-11-19 |
| 证书 | TRF1108-DAC39RFEVM EU RoHS Declaration of Conformity (DoC) (Rev. A) | 2024-12-27 |