ZHCSX88C October 2024 – July 2025 CC2755P10 , CC2755R10
PRODMIX
| 2.4GHz,VDDS = 3.3V,启用直流/直流转换器,温度 = 25°C(在 LP-EM-CC2745R10-Q1 上测量) | |||
|---|---|---|---|
| txPowerTable 索引 | TX 功率设置 [dBm] (SmartRF Studio) | 典型输出功率 [dBm] | 典型电流消耗 [mA] |
|
1 |
10 |
10 |
24.5 |
|
2 |
9 |
9 |
22.3 |
|
3 |
8 |
7.9 |
20.3 |
|
4 |
7.5 |
7.3 |
19.5 |
|
5 |
7 |
6.8 |
18.8 |
|
6 |
6.5 |
6.25 |
18 |
|
7 |
6 |
5.9 |
17.7 |
|
8 |
5.5 |
5.4 |
17.2 |
|
9 |
5 |
4.9 |
10.8 |
|
10 |
4.5 |
4.6 |
10 |
|
11 |
4 |
4.1 |
9.7 |
|
12 |
3.5 |
3.6 |
9.3 |
|
13 |
3 |
3.2 |
9.0 |
|
14 |
2.5 |
2.6 |
8.7 |
|
15 |
2 |
2.1 |
8.7 |
|
16 |
1.5 |
1.7 |
8.5 |
|
17 |
1 |
1.1 |
8.2 |
|
18 |
0.5 |
0.65 |
8.0 |
|
19 |
0 |
0.1 |
7.7 |
|
20 |
-4 |
-3.9 |
5.8 |
|
21 |
-8 |
-7.9 |
5.3 |
|
22 |
-12 |
-11.8 |
5.0 |
|
23 |
-16 |
-15.9 |
4.8 |
|
24 |
-20 |
-20 |
4.7 |