ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
The size of the multiframe (as well as the periodicity of the LMFC clock) is denoted as K. Multiframe size is calculated as shown in Equation 2:
Table 29 lists the multiframe size for different modes of operation.
| ADC RESOLUTION (Bits) | 2 ADCS PER LANE(2) | 4 ADCS PER LANE(2) | 8 ADCS PER LANE(2) | ||||||
|---|---|---|---|---|---|---|---|---|---|
| FRAME SIZE (Octets) | MULTIFRAME SIZE | FRAME SIZE (Octets) | MULTIFRAME SIZE | FRAME SIZE (Octets) | MULTIFRAME SIZE | ||||
| FRAMES | OCTETS | FRAMES | OCTETS | FRAMES | OCTETS | ||||
| 12 | 3 | 6 | 18 | 6 | 3 | 18 | 12 | 2 | 24 |
| 14 | 4 | 5 | 20 | 7 | 3 | 21 | 14 | 2 | 28 |
| 16 | 4 | 5 | 20 | 8 | 3 | 24 | 16 | 2 | 32 |