ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
A graphical representation of the 18 LVDS output buffers is shown in Figure 70.
Figure 70. LVDS Output
The equivalent circuit of each LVDS output buffer is shown in Figure 71. The buffer is designed for a differential output impedance of 100 Ω (ROUT). The differential outputs can be terminated at the receiver end by a 100-Ω termination. The buffer output impedance functions like a source-side series termination. By absorbing reflections from the receiver end, the buffer output impedance helps improve signal integrity.