SWRU580 April   2021 CC2564C , CC2564MODA , CC2564MODN

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 A2DP (AUD) Demo Guide
    1. 2.1 Demo Overview
    2. 2.2 Demo Application
    3. 2.3 Application Commands
  4. 3 A3DP Sink Demo Guide
    1. 3.1 Demo Overview
    2. 3.2 Demo Application
    3. 3.3 Sink Reference Board Demo Application
    4. 3.4 Multiple Source Demo
    5. 3.5 Application Commands
  5. 4 A3DP Source Demo Guide
    1. 4.1 Demo Overview
    2. 4.2 Demo Application
    3. 4.3 Application Commands
  6. 5 HFP Demo Guide
    1. 5.1 Demo Overview
    2. 5.2 Demo Application
    3. 5.3 Application Commands
  7. 6 HFP Audio Gateway Demo Guide
    1. 6.1 Demo Overview
    2. 6.2 Demo Application
    3. 6.3 Application Commands
  8. 7 HID Demo Guide
    1. 7.1 Demo Overview
    2. 7.2 Demo Application
    3. 7.3 Application Commands
  9. 8 HSP Demo Guide
    1. 8.1 Demo Overview
    2. 8.2 Demo Application
    3. 8.3 Application Command
  10. 9 Map Demo Guide
    1. 9.1 Demo Overview
    2. 9.2 Demo Application
    3. 9.3 Application Command
  11. 10PBAP Demo Guide
    1. 10.1 Demo Overview
    2. 10.2 Demo Application
    3. 10.3 Application Commands
  12. 11SPP Demo Guide
    1. 11.1 Demo Overview
    2. 11.2 Demo Application
    3. 11.3 Application Commands
  13. 12SPPLE Demo Guide
    1. 12.1 Demo Overview
    2. 12.2 Demo Application
    3. 12.3 Demonstrating SPP LE on an iOS Device with the LightBlue App
    4. 12.4 Demonstrating SPP LE on an iOS Device with the SPPLE Transfer App - LEGACY
    5. 12.5 SPP Demo
    6. 12.6 Application Commands
  14. 13SPPDMMulti Demo Guide
    1. 13.1 Demo Overview
    2. 13.2 Demo Application
    3. 13.3 Application Commands
  15. 14ANP Demo Guide
    1. 14.1 Demo Overview
    2. 14.2 Demo Application
    3. 14.3 Application Commands
  16. 15HFP Demo Guide
    1. 15.1 Demo Overview
    2. 15.2 Demo Application
    3. 15.3 Application Commands
  17. 16HTP Demo Guide
    1. 16.1 Demo Overview
    2. 16.2 Demo Application
    3. 16.3 Application Commands
  18. 17PASP Demo Guide
    1. 17.1 Demo Overview
    2. 17.2 Demo Application
    3. 17.3 Application Commands
  19. 18HOGP Demo Guide
    1. 18.1 Demo Overview
    2. 18.2 Demo Application
    3. 18.3 Application Commands
  20. 19PXP Demo Guide
    1. 19.1 Demo Overview
    2. 19.2 Demo Application
    3. 19.3 Applications Commands
  21. 20FMP Demo Guide
    1. 20.1 Demo Overview
    2. 20.2 Demo Application
    3. 20.3 Application Commands
  22. 21CSCP Demo Guide
    1. 21.1 Demo Overview
    2. 21.2 Demo Application
    3. 21.3 Application Commands
  23. 22Revision History

Multiple Source Demo

  1. The A3DP Sink app allows for multiple sources to connect at the same time. With the Sink Reference board, connect and pair with an Android device as shown in the previous section.
  2. Begin playing audio on the Android Device.
  3. From another phone, begin searching for the sink device. We use an iPhone here.
    GUID-20210311-CA0I-LXTH-WKTN-54KPSZWJZ9QM-low.jpg Figure 3-13 Searching for the sink device
  4. Connect and pair with the sink device, the audio should pause on the Android device.
    GUID-20210311-CA0I-7RPS-LQ4Q-CH3GXTJ7HP3S-low.jpg Figure 3-14 Connected to the sink device
    GUID-20210311-CA0I-QBD9-WFBW-2ZP9G1NVD7CS-low.png Figure 3-15 A3DP Terminal 1
  5. Begin playing audio on the iPhone. It should play if you play audio from the android device, the iPhone will pause and the audio from the Android device will start.