SWRU553A September   2019  – February 2020

 

  1.   AWRx Cascaded Radar RF Evaluation Module (MMWCAS-RF-EVM)
    1.     Trademarks
    2. 1 Getting Started
      1. 1.1 Introduction
      2. 1.2 EVM Revisions
      3. 1.3 Key Features
      4. 1.4 What is Included
        1. 1.4.1 Kit Hardware Contents
        2. 1.4.2 mmWave Studio and Matlab Post Processing
    3. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Attaching the MMWAVCAS-RF-EVM to the MMWAVCAS-DSP-EVM
      3. 2.3 Power Status LED Indicators
      4. 2.4 Reset LED Indicators
      5. 2.5 Connectors
        1. 2.5.1 Host Board Connectors(J4, J5)
        2. 2.5.2 Bench Power Connector(J6)
        3. 2.5.3 20 GHz LO Debug Connector (J3)
        4. 2.5.4 AWR OSC_CLKOUT Debug Header (J2)
        5. 2.5.5 AWR Debug Headers (J1_1, J1_2, J1_3, J1_4)
      6. 2.6 Antennas
        1. 2.6.1 TX and RX Antenna Arrays
        2. 2.6.2 PCB Antenna Element
          1. 2.6.2.1 RX Antenna Element Performance
          2. 2.6.2.2 TX Antenna Element Performance
        3. 2.6.3 Virtual Antenna Array
    4. 3 Design Files and Software Tools
      1. 3.1 Hardware Collateral
      2. 3.2 Software, Development Tools, and Example Codes for MMWCAS-RF-EVM
      3. 3.3 Critical AWRx Setup Notes
        1. 3.3.1 LDO Bypass Requirement
    5. 4 PCB Dimensions and Mounting Information
    6. 5 PCB Storage and Handling Recommendations
    7. 6 References
    8. 7 Regulatory Information
  2.   Revision History

Virtual Antenna Array

The TX and RX antenna placement described above can be used to create a large, 192- element (12 TX x 16 RX) virtual antenna array. Figure 26 and Figure 27 describe the RX, TX and resulting combined virtual antenna array offsets in terms of lambda offsets. This information is useful when constructing a TX beam-form or MIMO AWR chirp, profile and framing scenario.

All antenna position offsets are in terms of lambda. Where lambda is the free-space wavelength at 78.5 GHz, or 153.56 mils. This lambda was chosen as a compromise between the AWRx RF lower 76 GHz, and higher 81 GHz range.

RX_TX_antenna_offsets.gifFigure 26. RX/TX Antenna Offsets
resulting_virtual_antenna_array.gifFigure 27. Resulting Virtual Antenna Array