SWRU553A September   2019  – February 2020 AWR1243 , AWR2243

 

  1.   AWRx Cascaded Radar RF Evaluation Module (MMWCAS-RF-EVM)
    1.     Trademarks
    2. 1 Getting Started
      1. 1.1 Introduction
      2. 1.2 EVM Revisions
      3. 1.3 Key Features
      4. 1.4 What is Included
        1. 1.4.1 Kit Hardware Contents
        2. 1.4.2 mmWave Studio and Matlab Post Processing
    3. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Attaching the MMWAVCAS-RF-EVM to the MMWAVCAS-DSP-EVM
      3. 2.3 Power Status LED Indicators
      4. 2.4 Reset LED Indicators
      5. 2.5 Connectors
        1. 2.5.1 Host Board Connectors(J4, J5)
        2. 2.5.2 Bench Power Connector(J6)
        3. 2.5.3 20 GHz LO Debug Connector (J3)
        4. 2.5.4 AWR OSC_CLKOUT Debug Header (J2)
        5. 2.5.5 AWR Debug Headers (J1_1, J1_2, J1_3, J1_4)
      6. 2.6 Antennas
        1. 2.6.1 TX and RX Antenna Arrays
        2. 2.6.2 PCB Antenna Element
          1. 2.6.2.1 RX Antenna Element Performance
          2. 2.6.2.2 TX Antenna Element Performance
        3. 2.6.3 Virtual Antenna Array
    4. 3 Design Files and Software Tools
      1. 3.1 Hardware Collateral
      2. 3.2 Software, Development Tools, and Example Codes for MMWCAS-RF-EVM
      3. 3.3 Critical AWRx Setup Notes
        1. 3.3.1 LDO Bypass Requirement
    5. 4 PCB Dimensions and Mounting Information
    6. 5 PCB Storage and Handling Recommendations
    7. 6 References
    8. 7 Regulatory Information
  2.   Revision History

Attaching the MMWAVCAS-RF-EVM to the MMWAVCAS-DSP-EVM

The MMWAVCAS-RF-EVM is designed to operate attached to the companion MMWAVCAS-DSP-EVM host board. The MMWAVCAS-DSP-EVM host board provides 5.0 V power and all necessary control signals to reset, boot and loadAWRx firmware.

The two boards are attached and aligned through the the Host Board Connector #1 (J4) and Host Board Connector #2 (J5). These two connectors are keyed to prevent incorrect, 180°, opposite orientation. Also, the four corner mounting holes and the overall board outlines match between the MMWAVCAS-RF-EVM and MMWAVCAS-DSP-EVM host board. Simply depressing the J4 and J5 connectors into their opposing connector pairs on the MMWAVCAS-DSP-EVM will connect the two EVM. Additional 25 mm mounting stand-offs and screws should be used to secure the two boards together into a single assembly.

Section 2.5.1 discusses the host board connectors.

AWR1243P-STACK-A-2.jpgFigure 5. MMWAVCAS-RF-EVM (top) attached to the MMWAVCAS-DSP-EVM (bottom)

For additional information on the MMWAVCAS-DSP-EVM, see the MMWAVCAS-DSP-EVM User's Guide on the associated technical documents collateral.