SWRU553A September 2019 – February 2020 AWR1243 , AWR2243
The MMWAVCAS-RF-EVM board provides four LED for visually evalutingAWRx NRESET status. The NRESET is generated from a combination of PMIC #1 and PMIC #2 power good outputs and host board NRESET signals. When powering on the MMWAVCAS-RF-EVM from the MMWAVCAS-DSP-EVM the NRESET signals will be initially de-asserted. A full reset sequence will be driven later by the TDA2 host processor to initialize the AWRx devices.
Figure 7. MMWAVCAS-RF-EVM AWRx NRESET Status LED Indicators Reset Status LED Callouts: