SWRU553A September 2019 – February 2020
The MMWAVCAS-RF-EVM board provides two LED for visually evaluating 5.0 V and 3.3 V system power status. The 5.0 V LED will be enabled as soon as 5 V power is provided to the system through either the primary host connectors (J4, J5) or through the bench power connector J6. The 3.3 V LED will be enabled as soon as the TPS73733 LDO (U5) output is enabled. TPS73733 3.3 V power is enabled through the GPIO2 output of LP87524P PMIC #1 (U3) as the last stage of the PMIC power on sequence.
Figure 6. MMWAVCAS-RF-EVM Power Status LED Indicators Power Satus LED Callouts: