SWRU553A September 2019 – February 2020 AWR1243 , AWR2243
The following sections describe the TX and RX antenna array structures included on the board. The element spacing information can be used to form the necessary processing models of the MIMO virtual array and Beam-Forming phased array.
Figure 12. PCB Antenna Arrays Reset Status LED Callouts:
Figure 13. RX Antenna Array Dimensions | Dimension Label | Dimension (mils) | Dimension (78.5 GHz lambda) |
|---|---|---|
| A1 | 76.78 | 0.5 |
| A2 | 4069.34 | 26.5 |
| A3 | 614.24 | 4.0 |
| A4 | 2456.96 | 16.0 |
Figure 14. TX Antenna Array Dimensions | Dimension Label | Dimension (mils) | Dimension (77 GHz lambda) |
|---|---|---|
| A1 | 76.78 | 0.5 |
| A5 | 1191.5 | 7.759 |
| A6 | 307.12 | 2.0 |
| B1 | 2928.84 | 19.072 |
| B2 | 76.78 | 0.5 |
| B3 | 230.36 | 1.5 |
| B4 | 153.56 | 1.0 |
Figure 15. TX and RX Antenna Array Relative Dimensions