SPRUIF3B May   2017  – March 2019

 

  1.   DRA79x EVM CPU board
    1.     Trademarks
    2. 1 Introduction
    3. 2 Overview
      1. 2.1 EVM System Configurations
      2. 2.2 CPU Board Feature List
      3. 2.3 CPU Board Component Identification
    4. 3 Hardware
      1. 3.1 Hardware Architecture
      2. 3.2 DRA71x, DRA79x, TDA2E-17, and AM570x Processor
      3. 3.3 Power Architecture
      4. 3.4 Reset Structure
      5. 3.5 Clocks
      6. 3.6 Memory
        1. 3.6.1  SDRAM Memory
        2. 3.6.2  QSPI Flash Memory
        3. 3.6.3  EMMC Flash Memory
        4. 3.6.4  MicroSD Card Cage
        5. 3.6.5  GPMC NOR Flash Memory
        6. 3.6.6  GPMC NAND Flash Memory
        7. 3.6.7  Boot Modes
        8. 3.6.8  JTAG/Emulator and Trace
        9. 3.6.9  UART Terminal
        10. 3.6.10 DCAN and CAN Interfaces
        11. 3.6.11 Universal Serial Bus (USB)
        12. 3.6.12 Wired Ethernet
        13. 3.6.13 Video Output
          1. 3.6.13.1 HDMI Display
          2. 3.6.13.2 LCD Touch Panel
          3. 3.6.13.3 FPD-Link III Output/Panel
        14. 3.6.14 Video Input
          1. 3.6.14.1 Parallel Imaging
          2. 3.6.14.2 Serial Imaging
        15. 3.6.15 Mini-PCIe
        16. 3.6.16 Media Local Bus (MLB)
        17. 3.6.17 Audio
        18. 3.6.18 COM8 Module Interface
        19. 3.6.19 eFuse Programming Supply
        20. 3.6.20 User Interface LEDs
        21. 3.6.21 Power Monitoring
        22. 3.6.22 I2C Peripheral Map
        23. 3.6.23 GPIO List
        24. 3.6.24 I/O Expander List
        25. 3.6.25 Configuration EEPROM
    5. 4 Signal Multiplex Logic
      1. 4.1 GPMC and QSPI Selection (MUX A)
      2. 4.2 GPMC, VIN1, and VOUT3 Selection (MUX B)
      3. 4.3 GPMC and EMMC Selection (MUX C)
      4. 4.4 VIN2A and EMU Selection (MUX D, MUX E)
      5. 4.5 VIN2A and RGMII1 Selection (MUX F)
      6. 4.6 RGMII0 and VIN1B Selection (MUX J)
      7. 4.7 SPI2 and UART3 Selection (MUX K)
      8. 4.8 DCAN2 and I2C3 Selection (MUX L)
    6. 5 USB3 Supported Configurations
      1. 5.1 Option 1
      2. 5.2 Option 2
      3. 5.3 Option 3
    7. 6 References
  2.   Revision History

Serial Imaging

Serial video input is supported through connections from external sensors and transceivers. The SoC port CSI2-0 is routed to the connector interface and designed to mate with camera sensors from Leopard Imaging. This approach provides flexibility for customers to select from a variety of available modules. Both serial ports (CSI2-0 and CSI2-1) are routed to an expansion connector for supporting a variety of custom solutions. Both interfaces support additional signals for control and configuration of the attached modules. These interfaces (I2C port 5 and SPI port 1) are translated to 1.8-V I/O (with resistor option to leave at 3.3-V I/O).

  • LI Connector used: FPC 36 position, 0.5 mm, Molex 052559-3679
  • Connector used: Samtec™ QSH-020-01-L-D-DP-A