SPRUIF3B May 2017 – March 2019
Parallel video input is supported through connections from external sensors and transceivers. The SoC port VIN2A is routed to the connector interface and designed to mate with camera sensors from Leopard Imaging. This approach provides flexibility for customers to select from a variety of available modules, while also supporting connections of custom solutions. The attached module can be configured using either I2C (port 5) or SPI (port 1).