SPRUIF3B May 2017 – March 2019
The EVM includes 2GB of DDR3L memory, and can operate at clock speeds up to 667 MHz (DDR3-1333). The memory is configured with four 4-Gb devices (x8b devices). ECC is supported.
The DDR3L power is generated from the SoC power solution, and set to 1.35 V. It uses fly-by topology with VTT termination. VTT supply is generated using a sink/source termination regulator (TPS51200).