SPRUIF3B May 2017 – March 2019
The EVM includes an FPD-Link III parallel to the serial interface on VOUT2. The device supports up to 24 bits of data and can operate at pixel rates up to 85 MHz. The interrupt is supported to enable back-channel communication, typically needed if supporting a touch screen. The transceiver is configured using I2C (port 5, 0x1B).