SPRUIF3B May   2017  – March 2019

 

  1.   DRA79x EVM CPU board
    1.     Trademarks
    2. 1 Introduction
    3. 2 Overview
      1. 2.1 EVM System Configurations
      2. 2.2 CPU Board Feature List
      3. 2.3 CPU Board Component Identification
    4. 3 Hardware
      1. 3.1 Hardware Architecture
      2. 3.2 DRA71x, DRA79x, TDA2E-17, and AM570x Processor
      3. 3.3 Power Architecture
      4. 3.4 Reset Structure
      5. 3.5 Clocks
      6. 3.6 Memory
        1. 3.6.1  SDRAM Memory
        2. 3.6.2  QSPI Flash Memory
        3. 3.6.3  EMMC Flash Memory
        4. 3.6.4  MicroSD Card Cage
        5. 3.6.5  GPMC NOR Flash Memory
        6. 3.6.6  GPMC NAND Flash Memory
        7. 3.6.7  Boot Modes
        8. 3.6.8  JTAG/Emulator and Trace
        9. 3.6.9  UART Terminal
        10. 3.6.10 DCAN and CAN Interfaces
        11. 3.6.11 Universal Serial Bus (USB)
        12. 3.6.12 Wired Ethernet
        13. 3.6.13 Video Output
          1. 3.6.13.1 HDMI Display
          2. 3.6.13.2 LCD Touch Panel
          3. 3.6.13.3 FPD-Link III Output/Panel
        14. 3.6.14 Video Input
          1. 3.6.14.1 Parallel Imaging
          2. 3.6.14.2 Serial Imaging
        15. 3.6.15 Mini-PCIe
        16. 3.6.16 Media Local Bus (MLB)
        17. 3.6.17 Audio
        18. 3.6.18 COM8 Module Interface
        19. 3.6.19 eFuse Programming Supply
        20. 3.6.20 User Interface LEDs
        21. 3.6.21 Power Monitoring
        22. 3.6.22 I2C Peripheral Map
        23. 3.6.23 GPIO List
        24. 3.6.24 I/O Expander List
        25. 3.6.25 Configuration EEPROM
    5. 4 Signal Multiplex Logic
      1. 4.1 GPMC and QSPI Selection (MUX A)
      2. 4.2 GPMC, VIN1, and VOUT3 Selection (MUX B)
      3. 4.3 GPMC and EMMC Selection (MUX C)
      4. 4.4 VIN2A and EMU Selection (MUX D, MUX E)
      5. 4.5 VIN2A and RGMII1 Selection (MUX F)
      6. 4.6 RGMII0 and VIN1B Selection (MUX J)
      7. 4.7 SPI2 and UART3 Selection (MUX K)
      8. 4.8 DCAN2 and I2C3 Selection (MUX L)
    6. 5 USB3 Supported Configurations
      1. 5.1 Option 1
      2. 5.2 Option 2
      3. 5.3 Option 3
    7. 6 References
  2.   Revision History

Power Architecture

Figure 6 shows the power distribution system of the EVM. The power-management solution is created from four total devices (see Figure 6). A step-down 12 V to 3.3 V, 5-V converter provides the primary 3v3 and 5v0 power rails for the rest of the system. The LP8733 and LP8732 devices are optimized for the SoC power needs and sequence requirements. A sink/source regulator provides the DDR termination.

spruif1_power_distribution_block_di.gifFigure 6. Power Distribution Block Diagram

An external power supply is required to power the EVM, but is not included as part of the EVM kit. The external power supply requirements follow:

  • Power jack: 2.5-mm ID, 5.5-mm OD
  • Nom voltage: 12 VDC
  • Maximum current: 5000 mA
  • Efficiency level V

External power supply regulatory compliance certifications: recommended selection and use of an external power supply which meets TI’s minimum electrical ratings requirement and complies with applicable regional product regulatory and safety certification requirements, such as UL, CSA, VDE, CCC, and PSE.

Table 4 lists the recommended and tested power supplies that can be used with the EVM.

Table 4. 12 V, 5A, 65W Compatible Wall Supplies

Digi-Key Part Number Manufacturer Part Number Manufacturer Output Connector Notes
102-3417-ND SDI65--12-U-P5 CUI Inc. Barrel plug,
2.1 mm x 5.5 mm
O.D. x 9.5 mm
Required adapter, provided in the EVM kits
62-1221-ND KTPS65-1250DT-3P-
VI-C-P1
Volgen America/Kaga Electronics USA Barrel plug,
2.1 mm x 5.5 mm
O.D. x 9.5 mm
Required adapter, provided in the EVM kits
102-3419-ND SDI65-12-UD-P6 CUI Inc. Barrel plug,
2.1 mm x 5.5 mm
O.D. x 9.5 mm
Required adapter, provided in the EVM kits
SDI65-12-U-P6-ND SDI65-12-U-P6 CUI Inc. Barrel plug,
2.1 mm x 5.5 mm
O.D. x 9.5 mm
SDI65-12-UD-P6-ND SDI65-12-UD-P6 CUI Inc. Barrel plug,
2.1 mm x 5.5 mm
O.D. x 9.5 mm