SPRUIF3B May 2017 – March 2019
Figure 7 shows the reset structure. The power-on reset timing is primarily controlled from the system power ICs (LP8733 and LP8732). Two push-buttons are provided for user-controlled resets. One button is the power on reset (SW4) for a complete SoC reset. The other button is for a warm reset (SW5). The warm reset can also be sourced from the MIPI-60 JTAG/Trace connector.
Figure 7. Reset Structure Table 5 summarizes the reset signals.
| Reset Type | Reset Signal Sources | Comments |
|---|---|---|
| Power-On Reset (PORn)
(as whole system reset) |
CPU_POR_RESETn | PORn reset push-button |
| PCI_PORz | PCIe inbound reset | |
| PMIC_RESET_OUT | Power on reset from power ICs | |
| Warm Reset | CPU_RESETn | Warm reset push-button |
| EMU_RSTn | Reset from Emulator | |
| PMIC Power-On Reset | PMIC_RESET_IN | PMIC reset input |
| Processor Reset Out | RSTOUTn | Reset output from processor to system, PMIC (warm reset input) |