SPRUIF3B May 2017 – March 2019
Table 11 lists the SoC GPIOs. Signals used for GPIOs on expansion boards are not included in this list, because they are dependent upon the application board used.
| Feature | Peripheral Device | EVM Board Net | Function | SoC GPIO(1) |
|---|---|---|---|---|
| Connectivity on Module | COM8 Connector | GP5[4] | BT_EN | GPIO5_4 |
| Connectivity on Module | COM8 Connector | GP5[5] | GPS_PPS_OUT | GPIO5_5 |
| Connectivity on Module | COM8 Connector | GP5[6] | GPS_TIME_STAMP | GPIO5_6 |
| Connectivity on Module | COM8 Connector | GP5[7] | WLAN_IRQ | GPIO5_7 |
| Connectivity on Module | COM8 Connector | GP5[8] | WL_EN | GPIO5_8 |
| Media Local Bus (MLB) | MLB Connector | GP5[9] | NA | GPIO5_9 |
| Media Local Bus (MLB) | MLB Connector | GP6_[28] | NA | GPIO6_28 |
| I/O Expander | PCF8575 | PCF8575_INT | IOEXP_IRQ | GPIO7_31 |
| Gig Ethernet | Ethernet PHY(s) | ENET_INTSn | ENET_IRQ | GPIO6_16 |
| LCD Touch Panel | Display Connector | GP1[15] | TS_LCD_IRQ | GPIO1_15 |
| FPD-Link Panel | FPD-Link Txmt | VOUT2_INTB | FPDTX_IRQ | GPIO3_38 |
| Power Management | LP8733/32 | LP_INTn | PMIC_IRQ | GPIO1_3 |
| Power Management | Suspend2RAM | POWERHOLD_CLK | POWERDOWN | GPIO7_30 |
| SD Card | Micro-SD | MMC1_SDCD | CARD_DETECT | GPIO6_27 |
| SD Card | Micro-SD | SPI[1]_CS[1] | IO_VOLTAGE_LVL | GPIO7_11 |
| Test | Automated Test | GP5[0] | USER_DEFINED | GPIO5_0 |