SPRACO3 October   2019 F28377D-SEP , INA240 , LMG5200 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S

 

  1.   Dual-Axis Motor Control Using FCL and SFRA On a Single C2000 MCU
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Acronyms and Descriptions
    3. 2 Benefits of the C2000 for High-Bandwidth Current Loop
    4. 3 Current Loops in Servo Drives
    5. 4 PWM Update Latency for Dual Motor
    6. 5 Outline of the Fast Current Loop Library
    7. 6 Evaluation Platform Setup
      1. 6.1 Hardware
        1. 6.1.1 LAUNCHXL-F28379D or LAUNCHXL-F280049C
          1. 6.1.1.1 DACs
          2. 6.1.1.2 QEPs
        2. 6.1.2 Inverter BoosterPack - GaN + INA240
        3. 6.1.3 Two Motor Dyno
        4. 6.1.4 System Hardware Connections
        5. 6.1.5 Powering Up the Setup
      2. 6.2 Software
        1. 6.2.1 Incremental Build
        2. 6.2.2 Software Setup for Dual-Axis Servo Drive Projects
    8. 7 System Software Integration and Testing
      1. 7.1 Incremental Build Level 1
        1. 7.1.1 SVGEN Test
        2. 7.1.2 Testing SVGEN With DACs
        3. 7.1.3 Inverter Functionality Verification
      2. 7.2 Incremental Build Level 2
        1. 7.2.1 Connecting motor to INVs
        2. 7.2.2 Testing the Motors and INVs
        3. 7.2.3 Setting Over-current Limit in the Software
        4. 7.2.4 Setting Current Regulator Limits
        5. 7.2.5 Position Encoder Feedback
      3. 7.3 Incremental Build Level 3
        1. 7.3.1 Observation One – Latency
      4. 7.4 Incremental Build Level 4
        1. 7.4.1 Observation
        2. 7.4.2 Dual Motor Run With Speed Loop
      5. 7.5 Incremental Build Level 5
        1. 7.5.1 Dual Motor Run with Position Loop
      6. 7.6 Incremental Build Level 6
        1. 7.6.1 Integrating SFRA Library
        2. 7.6.2 Initial Setup Before Starting SFRA
        3. 7.6.3 SFRA GUIs
        4. 7.6.4 Setting Up the GUIs to Connect to Target Platform
        5. 7.6.5 Running the SFRA GUIs
        6. 7.6.6 Influence of Current Feedback SNR
        7. 7.6.7 Inferences
        8. 7.6.8 Phase Margin vs Gain Crossover Frequency
    9. 8 Summary
    10. 9 References

System Software Integration and Testing

This section deals with various incremental build levels starting from first level up to the final level where the system is fully integrated. After full integration, SFRA GUI is called into initiate frequency response analysis in the selected loop and the Bode plot is displayed by the GUI. Various trials can be performed at this point tweaking various parameters for performance tuning.