SPRACO3 October   2019 F28377D-SEP , INA240 , LMG5200 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S

 

  1.   Dual-Axis Motor Control Using FCL and SFRA On a Single C2000 MCU
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Acronyms and Descriptions
    3. 2 Benefits of the C2000 for High-Bandwidth Current Loop
    4. 3 Current Loops in Servo Drives
    5. 4 PWM Update Latency for Dual Motor
    6. 5 Outline of the Fast Current Loop Library
    7. 6 Evaluation Platform Setup
      1. 6.1 Hardware
        1. 6.1.1 LAUNCHXL-F28379D or LAUNCHXL-F280049C
          1. 6.1.1.1 DACs
          2. 6.1.1.2 QEPs
        2. 6.1.2 Inverter BoosterPack - GaN + INA240
        3. 6.1.3 Two Motor Dyno
        4. 6.1.4 System Hardware Connections
        5. 6.1.5 Powering Up the Setup
      2. 6.2 Software
        1. 6.2.1 Incremental Build
        2. 6.2.2 Software Setup for Dual-Axis Servo Drive Projects
    8. 7 System Software Integration and Testing
      1. 7.1 Incremental Build Level 1
        1. 7.1.1 SVGEN Test
        2. 7.1.2 Testing SVGEN With DACs
        3. 7.1.3 Inverter Functionality Verification
      2. 7.2 Incremental Build Level 2
        1. 7.2.1 Connecting motor to INVs
        2. 7.2.2 Testing the Motors and INVs
        3. 7.2.3 Setting Over-current Limit in the Software
        4. 7.2.4 Setting Current Regulator Limits
        5. 7.2.5 Position Encoder Feedback
      3. 7.3 Incremental Build Level 3
        1. 7.3.1 Observation One – Latency
      4. 7.4 Incremental Build Level 4
        1. 7.4.1 Observation
        2. 7.4.2 Dual Motor Run With Speed Loop
      5. 7.5 Incremental Build Level 5
        1. 7.5.1 Dual Motor Run with Position Loop
      6. 7.6 Incremental Build Level 6
        1. 7.6.1 Integrating SFRA Library
        2. 7.6.2 Initial Setup Before Starting SFRA
        3. 7.6.3 SFRA GUIs
        4. 7.6.4 Setting Up the GUIs to Connect to Target Platform
        5. 7.6.5 Running the SFRA GUIs
        6. 7.6.6 Influence of Current Feedback SNR
        7. 7.6.7 Inferences
        8. 7.6.8 Phase Margin vs Gain Crossover Frequency
    9. 8 Summary
    10. 9 References

Acronyms and Descriptions

Table 1. Acronyms and Descriptions

Acronym Description
ACIM AC Induction Motor
ADC Analog-to-Digital Converter
CLA Control Law Accelerator (in C2000 MCU)
CLB Configurable Logic Block (in C2000 MCU)
CMPSS Comparator Subsystem Peripheral (in C2000 MCU)
CNC Computer Numerical Control
DMC Digital Motor Control
eCAP Enhanced Capture Module
ePWM Enhanced Pulse Width Modulator
eQEP Enhanced Quadrature Encoder Pulse Module
FCL Fast Current Loop
FOC Field-Oriented Control
FPGA Field Programmable Gate Array
INV Inverter
MCU Microcontroller Unit
PMSM Permanent Magnet Synchronous Motor
PWM Pulse Width Modulation
SFRA Software Frequency Response Analyzer
TMU Trigonometric Mathematical Unit (in C2000 MCU)