SNLU232A August 2018 – May 2019 DS90UB949A-Q1 , DS90UH949A-Q1
The Scripting tab is shown in Figure 1-13.
The script window provides a full Python scripting environment that can be used for running scripts and interacting with the device in an interactive or automated fashion.
WARNING
Directly interacting with devices either through register modifications or by calling the device support library functions can effect the performance and/or functionality of the user interface and may even crash the ALP Framework application.