SNLU232A August 2018 – May 2019
TI Analog LaunchPAD can be downloaded from: http://www.ti.com/tool/alp.
Download and extract the “snlc048.zip” file to a temporary location that can be deleted later.
Make sure J34 on the DS90Ux949A-Q1EVM is connected to a PC USB port with USB cable and power is applied to the DS90Ux949A-Q1EVM.
The following installation instructions are for the Windows 7 64-bit Operating System.