SNLU232A August   2018  – May 2019

 

  1. 1DS90UH949A-Q1EVM or DS90UB949A-Q1EVM User's Guide
    1. 1.1  General Description
    2. 1.2  Features
    3. 1.3  System Requirements
    4. 1.4  Contents of the Demo Evaluation Kit
    5. 1.5  Applications Diagram
    6. 1.6  Typical Configuration
    7. 1.7  Quick Start Guide
    8. 1.8  Default Jumper Settings
    9. 1.9  Default Switch Settings
    10. 1.10 Demo Board Connections
    11. 1.11 ALP Software Setup
      1. 1.11.1  System Requirements
      2. 1.11.2  Download Contents
      3. 1.11.3  Installation of the ALP Software
      4. 1.11.4  Start-Up - Software Description
      5. 1.11.5  Information Tab
      6. 1.11.6  HDMI Tab
      7. 1.11.7  Pattern Generator Tab
      8. 1.11.8  Registers Tab
      9. 1.11.9  Registers Tab - Address 0x00 Selected
      10. 1.11.10 Registers Tab - Address 0x00 Expanded
      11. 1.11.11 Scripting Tab
    12. 1.12 Troubleshooting ALP Software
      1. 1.12.1 ALP Loads the Incorrect Profile
      2. 1.12.2 ALP Does Not Detect the EVM
    13. 1.13 Typical Connection and Test Equipment
    14. 1.14 Equipment References
    15. 1.15 Cable References
  2. 2Bill of Materials
    1.     A EVM PCB Schematics
      1.      Board Layout
        1.       Board Layers
          1.        Revision History

Features

  • Supports pixel clock frequency up to 210 MHz for 3K (2880x1620) and 1080p60 resolutions with 24-bit color depth
  • HDMI receiver to accept HDMI as input
  • Dual FPD-Link III output interface
    • Single channel: up to 105-MHz pixel clock
    • Dual channel: up to 210-MHz pixel clock
  • Supports single-ended coaxial or differential shielded twisted-pair (STP/Q) cables
  • Backward-compatible to DS90Ux926Q-Q1, DS90Ux928-Q1, DS90Ux940-Q1, and DS90Ux948-Q1 FPD-Link III deserializers
  • @Speed BIST
  • Supports 7.1 multiple I2S (4 data) channels
  • Single +12-V power supply for EVM
  • 1.8-V LVCMOS I/O interface
  • 1.8-V or 3.3-V compatible LVCMOS I2C interface
  • Automotive grade product: AEC-Q100 grade 2 qualified