1.7 Quick Start Guide
- Configure switches S2, S3, and S6 to set the operating modes of the device
- S2: MODE_SEL0 = S2 switch position 1 = ON, all other switch positions = OFF (default factory setting)
- S3: IDx = 0x18; S3 switch position 1 = ON, all other switch positions = OFF (default factory setting)
- S6: MODE_SEL1 = S6 switch ; position 1 = ON, all other switch positions = OFF (default factory setting)
- Connect P1 (DOUT[1:0]±) to the compatible deserializer (for example, the DS90Ux940-Q1EVM or DS90Ux948-Q1EVM using a STP cable (default))
- Connect J8 to 12 V.
- Optional power options available (see Table 1-3)
- Plug in the HDMI source
- Connect J34 with the miniUSB cable to PC USB port (5-pin_ to USB A (4-pin))
For details of pin names and pin functions, see the DS90Ux949A-Q1 datasheet.