SNLU232A August   2018  – May 2019

 

  1. 1DS90UH949A-Q1EVM or DS90UB949A-Q1EVM User's Guide
    1. 1.1  General Description
    2. 1.2  Features
    3. 1.3  System Requirements
    4. 1.4  Contents of the Demo Evaluation Kit
    5. 1.5  Applications Diagram
    6. 1.6  Typical Configuration
    7. 1.7  Quick Start Guide
    8. 1.8  Default Jumper Settings
    9. 1.9  Default Switch Settings
    10. 1.10 Demo Board Connections
    11. 1.11 ALP Software Setup
      1. 1.11.1  System Requirements
      2. 1.11.2  Download Contents
      3. 1.11.3  Installation of the ALP Software
      4. 1.11.4  Start-Up - Software Description
      5. 1.11.5  Information Tab
      6. 1.11.6  HDMI Tab
      7. 1.11.7  Pattern Generator Tab
      8. 1.11.8  Registers Tab
      9. 1.11.9  Registers Tab - Address 0x00 Selected
      10. 1.11.10 Registers Tab - Address 0x00 Expanded
      11. 1.11.11 Scripting Tab
    12. 1.12 Troubleshooting ALP Software
      1. 1.12.1 ALP Loads the Incorrect Profile
      2. 1.12.2 ALP Does Not Detect the EVM
    13. 1.13 Typical Connection and Test Equipment
    14. 1.14 Equipment References
    15. 1.15 Cable References
  2. 2Bill of Materials
    1.     A EVM PCB Schematics
      1.      Board Layout
        1.       Board Layers
          1.        Revision History

ALP Loads the Incorrect Profile

If ALP opens with the incorrect profile loaded, the correct profile can be loaded from the USB2ANY/Aardvark Setup found under the tools menu.

USB2ANY_setup.gifFigure 1-14 USB2ANY Setup
  1. Highlight the incorrect profile in the Defined ALP Devices list and click the remove button.
  2. remove_incorrect_profile.gifFigure 1-15 Remove Incorrect Profile
  3. Find the correct profile under the Select a Daughter Board list, highlight the profile, and click Add.
  4. 949_USB2ANYSelectionCircled.pngFigure 1-16 Add Correct Profile
  5. Click Ok and the correct profile should load.
  6. 949_USB2ANYSelectedCircled.pngFigure 1-17 Finish Setup