SNLU232A August 2018 – May 2019 DS90UB949A-Q1 , DS90UH949A-Q1
Designator | Signal | Description |
---|---|---|
J8 | +12 V | 12-V ±5% Main Power, Single +12-V power connector that supplies power to the entire board. |
J7.1 (Optional) | +1.1 V | 1.1-V ±5%, Alternative to Main Power. If used, remove R17. |
J10.1 (Optional) | +1.8 V | 1.8-V ±5%, Alternative to Main Power. If used, remove R26. |
J13.1 (Optional) | +3.3 V | 3.3-V ±5%, Alternative to Main Power. If used, remove R29. |
J4.1 (Optional) | +5 V | 5-V ±5%, Alternative to Main Power. If used, remove R13. |
Designator | Port | Signal |
---|---|---|
P1.1 | FPD-Link III Port 0 | DOUT0– |
P1.3 | DOUT0+ | |
P1.2 | FPD-Link III Port 1 | DOUT1– |
P1.4 | DOUT1+ |
Designator | Port | Signal |
---|---|---|
J15 | FPD-Link III Port 0 | DOUT0– |
J17 | DOUT0+ | |
J14 | FPD-Link III Port 1 | DOUT1– |
J15 | DOUT1+ |
Designator | Signal | Description |
---|---|---|
J18.12
J18.10 |
IN_CLK-
IN_CLK+ |
HDMI TMDS clock input |
J18.9
J18.7 |
IN_D0-
IN_D0+ |
HDMI TMDS data0 input |
J18.6
J18.4 |
IN_D1-
IN_D1+ |
HDMI TMDS data1 input |
J18.3
J18.1 |
IN_D2-
IN_D2+ |
HDMI TMDS data2 input |
Designator | Description |
---|---|
J34 | mini USB 5 pin |
Designator | Signal |
---|---|
J25.1 | VDDI2C |
J25.2 | SCL |
J25.3 | SDA |
J25.4 | GND |
Designator | Signal | Description |
---|---|---|
J26.18 | SDIN/GPIO0 | Aux I2S Data Input / Remote or Local I/O |
J26.20 | SWC/GPIO1 | Aux I2S Word Clock Output / Remote or Local I/O |
J26.2 | I2S_DC/GPIO2 | I2S Data Input / Remote or Local I/O |
J26.4 | I2S_DD/GPIO3 | I2S Data Input / Remote or Local I/O |
J26.8 | I2S_DB/GPIO5_REG | I2S Data Input / Local only I/O |
J26.10 | I2S_DA/GPIO6_REG | I2S Data Input / Local only I/O |
J26.12 | I2S_WC/GPIO7_REG | I2S Word Clock Input / Local only I/O |
J26.14 | I2S_CLK/GPIO8_REG | I2S Clock Input / Local only I/O |
J26.24 | MCLK | I2S System Clock Output |
Designator | Signal | Description |
---|---|---|
J26.32 | D_GPIO3/SS | I/O in Dual FPD-Link III mode / Slave Select |
J26.30 | D_GPIO2/SCLK | I/O in Dual FPD-Link III mode / Serial Clock |
J26.28 | D_GPIO1/MISO | I/O in Dual FPD-Link III mode / Master In, Slave Out |
J26.26 | D_GPIO0/MOSI | I/O in Dual FPD-Link III mode / Master Out, Slave In |
Configuration of the device may be done through the MODE_SEL[1:0]. These modes are latched into register location during power up:
Mode | Setting | Function |
---|---|---|
EDID_SEL: Display ID Select | 0 | Look for remote EDID, if none found, use internal SRAM EDID. Can be overridden from register. Remote EDID address may be overridden from default 0xA0. |
1 | Use external local EDID. | |
AUTO-SS: Auto Sleep-State | 0 | Disable. |
1 | Enable. | |
AUX_I2S: AUX Audio Channel | 0 | HDMI audio. |
1 | HDMI + AUX audio channel. | |
EXT_CTL: External Controller Override | 0 | Internal HDCP/HDMI control. |
1 | External HDCP/HDMI control from I2C interface pins. | |
COAX: Cable Type | 0 | Enable FPD-Link III for twisted pair cabling. |
1 | Enable FPD-Link III for coaxial cabling. | |
REM_EDID_LOAD: Remote EDID Load | 0 | Use internal SRAM EDID. |
1 | If available, remote EDID is copied into internal SRAM EDID. |
MODE # | EDID_SEL | AUX_I2S |
---|---|---|
1 | 0 | 0 |
2 | 0 | 1 |
3 | 1 | 0 |
4 | 1 | 1 |
MODE # | EXT_CTL | COAX | REM_EDID_LOAD |
---|---|---|---|
1 | 0 | 0 | 0 |
2 | 0 | 0 | 1 |
3 | 0 | 1 | 0 |
4 | 0 | 1 | 1 |
5 | 1 | 0 | 0 |
6 | 1 | 0 | 1 |
7 | 1 | 1 | 0 |
8 | 1 | 1 | 1 |
The strapped values can be viewed and/or modified in the following locations:
Designator | 7-Bit Address | 8-Bit Address |
---|---|---|
S3.1 (Default) | 0x0C | 0x18 |
S3.2 | 0x0E | 0x1C |
S3.3 | 0x10 | 0x20 |
S3.4 | 0x12 | 0x24 |
S3.5 | 0x14 | 0x28 |
S3.6 | 0x16 | 0x2C |
S3.7 | 0x18 | 0x30 |
S3.8 | 0x1A | 0x34 |