SLVUBG5A June 2018 – September 2021 ESD122 , ESD204 , ESD401 , SN65220 , SN65240 , TPD1E01B04 , TPD1E04U04 , TPD1E05U06 , TPD1E10B06 , TPD1E10B06-Q1 , TPD1E10B09 , TPD1E10B09-Q1 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2E2U06-Q1 , TPD2EUSB30 , TPD2S017 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E05U06 , TPD4E05U06-Q1 , TPD4E101 , TPD4E1B06 , TPD4E1U06 , TPD4E6B06 , TPD5E003 , TPD6E001 , TPD6E004 , TPD6E05U06 , TPD8E003 , TPD8S009 , TVS2200 , UC1611-SP , UC2610 , UC3610 , UC3611 , UC3611M
| Count | Reference Designator | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| 8 | J1, J2, J3, J4, J9, J10, J16, J17 | Connector, End launch SMA 50 Ω, TH | 142-0761-881 | Cinch Connectivity |
| 1 | J11 | Standard Banana Jack, Insulated, Red | 6091 | Keystone |
| 1 | J18 | Standard Banana Jack, Insulated, Black | 6092 | Keystone |
| 0 | D1 | 1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3, DPY0002A (X1SON-2) | DPY0002A | Texas Instruments |
| 0 | D2 | 1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3, DPL0002A (X2SON-2) | DPL0002A | Texas Instruments |
| 0 | D3 | Diode, TVS, Bi, 33 V, SMA | SMA | |
| 0 | D4 | Diode, Zener, 5.1 V, 300 mW, SOD-523 | SOD-523 (DYA) | |
| 0 | D5 | Diode, TVS, Uni, 36 V, 58.1 Vc, SOD-123FL | SOD-123FL | |
| 0 | J5, J8 | Header, 100 mil, 7x1, TH | 800-10-007-10-001000 | Mill-Max |
| 0 | J6, J7 | Header, 100 mil, 7x2, Tin, TH | PEC07DAAN | Sullins Connector Solutions |
| 0 | J12, J15, J31, J34 | Header, 100 mil, 4x1, Tin, TH | PEC04SAAN | Sullins Connector Solutions |
| 0 | J13, J14, J32, J33 | Header, 100 mil, 4x2, Tin, TH | PEC04DAAN | Sullins Connector Solutions |
| 0 | J19, J22, J26, J29, J35, J37, J38, J41, J42, J45 | Header, 100 mil, 3x1, Tin, TH | PEC03SAAN | Sullins Connector Solutions |
| 0 | J20, J21, J27, J28, J30, J36, J39, J40, J43, J44 | Header, 100 mil, 3x2, Tin, TH | PEC03DAAN | Sullins Connector Solutions |
| 0 | J23, J24, J25 | Header, 2.54 mm, 2x1, Gold, TH | GBC02SAAN | Sullins Connector Solutions |
| 0 | R1 | RES, 0, 5%, 0.03 W, 01005 | 01005 | |
| 0 | TP1, TP2, TP3, TP4, TP5, TP6, TP7 | Test Point, Compact, Black, TH | 5006 | Keystone |
| 0 | U1 | 4-Channel ESD Protection Diode for USB Type-C and HDMI 2.0, DQA0010A (USON-10) | DQA | Texas Instruments |
| 0 | U2 | 6-Channel Ultra-Low-Capacitance IEC ESD Protection Diodes, RVZ0014A (USON-14) | RVZ | Texas Instruments |
| 0 | U3 | ESD Array For Portable Space-Saving Applications, 8 Channels, -40 to +85°C, 8-pin WSON (DQD), Green (RoHS & no Sb/Br) | DQD | Texas Instruments |
| 0 | U4 | ESD-Protection Array for High-Speed Data Interfaces, 4 Channels, -40 to +85°C, 6-pin SON (DRY), Green (RoHS & no Sb/Br) | DRY | Texas Instruments |
| 0 | U5 | Low-Capacitance ±15 kV ESD Protection Array for High-Speed Data Interfaces, 4 Channels, -40 to +85°C, 6-pin SOT-23 (DBV), Green (RoHS & no Sb/Br) | DBV | Texas Instruments |
| 0 | U6 | Low-Capacitance ±15 kV ESD Protection Array for High-Speed Data Interfaces, 4 Channels, -40 to +85°C, 6-pin SOT70 (DCK), Green (RoHS & no Sb/Br) | DCK | Texas Instruments |
| 0 | U7 | 40 V, 450 mA, Low IQ, Low-Dropout Voltage Regulator with Power Good, DRB0008B (VSON-8) | DRB | Texas Instruments |
| 0 | U8 | Low-Capacitance ±15 kV ESD Protection Array for High-Speed Data Interfaces, 4 Channels, -40 to +85°C, 6-pin USON (DPK), Green (RoHS & no Sb/Br) | DPK | Texas Instruments |
| 0 | U9 | Low-Capacitance Array with ±15 kV ESD Protection, 4 Channels, -40 to +85°C, 5-pin SOT (DRL), Green (RoHS & no Sb/Br) | DRL | Texas Instruments |
| 0 | U10 | 4-Channel ESD Protection With ±15 kV Contact ESD, DPW0004A (X2SON-4) | DPW | Texas Instruments |