SLVUBG5A June   2018  – September 2021 ESD122 , ESD204 , ESD401 , SN65220 , SN65240 , TPD1E01B04 , TPD1E04U04 , TPD1E05U06 , TPD1E10B06 , TPD1E10B06-Q1 , TPD1E10B09 , TPD1E10B09-Q1 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2E2U06-Q1 , TPD2EUSB30 , TPD2S017 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E05U06 , TPD4E05U06-Q1 , TPD4E101 , TPD4E1B06 , TPD4E1U06 , TPD4E6B06 , TPD5E003 , TPD6E001 , TPD6E004 , TPD6E05U06 , TPD8E003 , TPD8S009 , TVS2200 , UC1611-SP , UC2610 , UC3610 , UC3611 , UC3611M

 

  1.   Trademarks
  2. 1Introduction
  3. 2Definitions
  4. 3S-Parameter Analysis
    1. 3.1 DQA 4-Port Analysis
  5. 4Lower Speed Device Testing
    1. 4.1 ESD Tests
      1. 4.1.1 Test Method and Set-Up
      2. 4.1.2 Evaluation of Test Results
  6. 5Board Layout
  7. 6Schematics and Bill of Materials
    1. 6.1 Schematics
    2. 6.2 Bill of Materials
  8. 7Revision History

Definitions

    Contact Dischargea method of testing in which the electrode of the ESD simulator is held in contact with the device-under-test (DUT).
    Air Dischargea method of testing in which the charged electrode of the ESD simulator approaches the DUT, and a spark to the DUT actuates the discharge.
    ESD simulatora device that generates IEC61000-4-2 compliance ESD waveforms shown in Figure 2-1 with adjustable ranges shown in Table 2-1 and Table 2-2.

    IEC61000-4-2 has 4 classes of protection levels. Classes 1 – 4 are shown in Table 2-1. Stress tests should be incrementally tested to level 4 as shown in Table 2-2 until the point of failure. If the DUT does not fail at 8 kV, testing can continue in 2 kV increments until failure.

Table 2-1 IEC61000-4-2 Test Levels
Contact DischargeAir Discharge
ClassTest Voltage [± kV]ClassTest Voltage [± kV]
1212
2424
3638
48415
Table 2-2 Waveform Parameters in Contact Discharge Mode
Stress Level StepSimulator Voltage [kV]Ipeak ±15% [A]Rise Time ±25% [nS]Current at 30ns ±30% [A]Current at 60ns ±30% [A]
127.50.842
24150.884
3622.50.8126
48300.8168
GUID-5F88E41F-B295-4E76-A341-D603582E4DA7-low.gifFigure 2-1 Ideal Contact Discharge Waveform of the Output Current of the ESD Simulator at 4 kV