SLUUCK0A September 2023 – June 2026 ISO5451 , ISO5451-Q1 , ISO5452 , ISO5452-Q1 , ISO5851 , ISO5851-Q1 , ISO5852S , ISO5852S-EP , ISO5852S-Q1 , UCC21710 , UCC21710-Q1 , UCC21732 , UCC21732-Q1 , UCC21736-Q1 , UCC21739-Q1 , UCC21750 , UCC21750-Q1 , UCC21759-Q1
To perform this test, make sure tests in Section 2.3.2 are performed and the gate drivers are powered up properly. This test is only valid for devices with the AIN-APWM channel, such as UCC21750.
Figure 2-12 Test Point Locations for
AIN-APWM Check