SLUUAQ3A April 2016 – October 2022 BQ4050
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Balancing Configuration | H1 | 0x0 | 0xFF | 0x1 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | CB |
| RSVD (Bits 7–1): Reserved. Do not use. | ||
| CB (Bit 0): Cell balancing | ||
| 1 = | Cell balancing enabled (default) | |
| 0 = | Cell balancing disabled | |