SLUUAQ3A April 2016 – October 2022 BQ4050
This read-word function returns the expected margin of error, in %, in the state-of-charge calculation with a range of 1 to 100%.
| SBS Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x0C | MaxError() | R | Word | U1 | 0 | 100 | % | ||
| Condition | Action |
|---|---|
| Full device reset | MaxError() = 100% |