| RSVD (Bits 15–9): Reserved. Do not use. |
| |
| LEDPFON (Bit 8): LED in PF Mode Enable |
| 1 = | Display available in PF Mode |
| 0 = | Display not available in PF mode (default) |
| |
| LEDC1, LEDC0 (Bit 7, Bit 6): LED Current sink |
| 0,0 = | 0.94 mA average LED current (default) |
| 0, 1 = | 1.87 mA average LED current |
| 1, 0 = | 2.81 mA average LED current |
| 1, 1 = | 3.75 mA average LED current |
| | |
| LEDPF1, LEDPF0 (Bit 5, Bit 4): LED Display PF Error Code |
| 0,0 = | PF Error Code not available |
| 0, 1 = | PF Error Code shown after SOC if DISP is held low for LED Hold Time (default) |
| 1, 0 = | PF Error Code not available |
| 1, 1 = | PF Error Code shown after SOC |
| | |
| LEDMODE (Bit 3): LED Display Capacity Selector |
| 1 = | Display ASOC/DC |
| 0 = | Display RSOC (default) |
|
| LEDCHG (Bit 2): LED Display During Charging |
| 1 = | Enabled |
| 0 = | Disabled |
| | |
| LEDRCA (Bit 1): Flashing of LED Display when [RCA] is set |
| 1 = | Enabled |
| 0 = | Disabled |
| | |
| LEDR (Bit 0): LED Display activation at Exit of Device Reset |
| 1 = | Enabled |
| 0 = | Disabled |