SLUUAQ3A April 2016 – October 2022 BQ4050
This word read function returns the remaining time-to-fully discharge the battery stack.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x06 | AtRateTimeToEmpty() | R | Word | U2 | 0 | 65535 | min | ||
65535 indicates not being charged.