SLUUAQ3A April 2016 – October 2022 BQ4050
This read-word function returns the predicted remaining battery capacity based on the present rate of discharge.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x11 | RunTimeToEmpty() | R | R | R | Word | U2 | 0 | 65535 | min |
65535 = Battery is not being discharged.