SLUUAQ3A April 2016 – October 2022 BQ4050
The device can be checked for the firmware version of the IC. The firmware revision returns on ManufacturerBlockAccess() or ManufacturerData() in the following format: ddDDvvVVbbBBTTzzZZRREE, where:
| Value | Description |
|---|---|
| DDdd | Device Number |
| VVvv | Version |
| BBbb | Build Number |
| TT | Firmware Type |
| ZZzz | Version |
| RR | Reserved |
| EE | Reserved |