SLUUAQ3A April 2016 – October 2022 BQ4050
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Enabled Protections D | H1 | 0x00 | 0xFF | 0xFF | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | UTD | UTC | PCHGV | CHGV |
| RSVD (Bits 7–4): Reserved. Do not use. | ||
| UTD (Bit 3): Under temperature while not charging | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| UTC (Bit 2): Under temperature while charging | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| PCHGV (Bit 1): ChargingVoltage() higher than requested in precharge | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| CHGV (Bit 0): ChargingVoltage() higher than requested | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |