SLUUAQ3A April 2016 – October 2022 BQ4050
If [SOC_CHARGE] in Charging Configuration is set, then the voltages threshold control, as described in Section 5.3, is replaced with RelativeStateOfCharge() control.
With this method, the following changes in control transitions occur:
| Class | Subclass | Name | Type | Min Value | Max Value | Default Value | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | SOC Range | Charging SoC Mid | U1 | 0 | 100 | 50 | % |
| Advanced Charge Algorithm | SOC Range | Charging SoC High | U1 | 0 | 100 | 75 | % |
| Advanced Charge Algorithm | SOC Range | Charging SoC Hysteresis | U1 | 0 | 100 | 1 | % |