SLUUAQ3A April 2016 – October 2022 BQ4050
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithms | Charging Rate of Change | Voltage Rate | U1 | 1 | 255 | 1 | steps/s |
Description: Number of steps to add between any two ChargingVoltage() settings