| VDQ (Bit 15): Discharge Qualified for Learning (based on RU flag) |
| 1 = | Detected |
| 0 = | Not Detected |
| | |
| EDV2 (Bit 14): End-of-Discharge Voltage 2 has been reached. |
| 1 = | EDV2 point has been reached during discharge. |
| 0 = | EDV2 point has not been reached during discharge. |
| | |
| EDV1 (Bit 13): End-of-Discharge Voltage 1 has been reached. |
| 1 = | EDV1 point has been reached during discharge. |
| 0 = | EDV1 point has not been reached during discharge. |
| | |
| RSVD (Bits 12–11): Reserved. Do not use. |
| | |
| FCCX (Bit 10): When the FCC value is updated on reaching EDV2, then this flag is set (stays on till the end of discharge). |
| 1 = | FCC value has been updated. |
| 0 = | FCC value has not been updated. |
| | |
| RSVD (Bits 9–8): Reserved. Do not use. |
| | |
| CF (Bit 7): Condition Flag |
| 1 = | MaxError() > Max Error Limit (Condition Cycle Needed) |
| 0 = | MaxError() < Max Error Limit (Condition Cycle Not Needed) |
| | |
| DSG (Bit 6): Discharge/Relax |
| 1 = | Charging Not Detected |
| 0 = | Charging Detected |
| | |
| EDV0 (Bit 5): End-of-Discharge Voltage 0 has been reached. |
| 1 = | EDV0 point is reached during discharge. |
| 0 = | EDV0 point is not reached (or not in DISCHARGE mode). |
| | |
| BAL_EN (Bit 4): Cell Balancing |
| 1 = | Cell balancing is possible if enabled. |
| 0 = | Cell balancing is not allowed. |
| | |
| TC (Bit 3): Terminate Charge |
| 1 = | Detected |
| 0 = | Not Detected |
| | |
| TD (Bit 2): Terminate Discharge |
| 1 = | Detected |
| 0 = | Not Detected |
| | |
| FC (Bits 1): Fully Charged |
| 1 = | Detected |
| 0 = | Not Detected |
| | |
| FD (Bit 0): Fully Discharged |
| 1 = | Detected |
| 0 = | Not Detected |