SLUUAQ3A April 2016 – October 2022 BQ4050
| Class | Subclass | Name | Type | Min | Max | Default | Units |
|---|---|---|---|---|---|---|---|
| Calibration | Current Offset | CC Auto Config | H1 | 0x00 | 0x07 | 0x00 | hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | OFFSET_ TAKEN | AUTO_ NESTON | AUTO_ CAL_EN |
| RSVD (Bits 7–3): Reserved. Do not use. | ||
| OFFSET_TAKEN (Bit 2): CC Auto offset is taken. | ||
| 1 = | CC Auto Offset is updated. | |
| 0 = | CC Auto Offset has not updated. | |
| AUTO_NESTON (Bit 1): NEST Circuit ON | ||
| 1 = | FW automatically manages nested chopping hardware for highest-accuracy current and cell current measurements. | |
| 0 = | Nested chopping hardware is turned off. Cell current measurement is not optimized for best accuracy. | |
| AUTO_CAL_EN (Bit 0): Auto CC offset calibration enable | ||
| 1 = | FW performs auto CC calibration on entry into SLEEP mode. A min auto CC calibration interval is set to 10 hr to prevent flash wear out. The result is saved to CC Auto Offset. | |
| 0 = | CC Auto Offset calibration is disabled. | |