ZHCSQI6B May 2022 – January 2023 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1
PRODUCTION DATA
First, use Equation 17 to calculate the bandwidth of the inner loop:
Next, calculate the product of gmRZ:
If gmRZ > than 1, use Equation 20 to calculate the recommended value of CC. If gmRZ < 1, use Equation 22 to calculate the recommended value of CC.
The closest standard value from the E12 series is 0.82 nF.