ZHCSQI6A May 2022 – July 2022 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1
PRODUCTION DATA
The device can control the inductor current in three different ways to regulate the output:
During PWM-CCM operation, the device switches at a constant frequency and the inductor current is continuous (see Figure 9-2). PWM operation achieves the lowest output voltage ripple and the best transient performance.
During PWM-DCM operation, the device switches at a constant frequency and the inductor current is discontinuous (see Figure 9-3). In this mode, the device controls the peak inductor current to maintain the selected switching frequency while still being able to regulate the output.
During PFM-DCM operation, the device keeps the peak inductor current constant (at a level corresponding to the minimum on time of the converter) and skips pulses to regulate the output (see Figure 9-4). The switching pulses that occur during PFM-DCM operation are synchronized to the internal clock.
Use Equation 1 to calculate the output current threshold at which the device enters PFM-DCM.
Figure 9-5 shows how this threshold typically varies with VIN and VOUT for a switching frequency of 2.25 MHz.
Table 9-1 shows the function table of the MODE/SYNC pin and the FPWMEN bit in the CONTROL1 register, which control the operating mode of the device.
MODE/SYNC Pin | FPWMEN Bit | Operating Mode | Remark |
---|---|---|---|
Low | 0 | PSM | Do not use in a stacked configuration. |
1 | FPWM | ||
High | X | FPWM | |
Sync Clock | X | FPWM |