ZHCSQ35 November 2022 TPA3223
PRODUCTION DATA
For this design example, use the parameters in Table 10-1.
| DESIGN PARAMETER | EXAMPLE |
|---|---|
| Low Power Supply | 5 V |
| High Power Supply | 10 - 42 V |
| Analog Inputs | IN1_M = ±2.8V (peak, max) |
| IN1_P = ±2.8V (peak, max) | |
| IN2_M = ±2.8V (peak, max) | |
| IN2_P = ±2.8V (peak, max) | |
| Output Filters | Inductor-Capacitor Low Pass Filter (10 µH + 1 µF) |
| Speaker Impedance | 3.5 - 8 Ω |