ZHCSQ35 November 2022 TPA3223
PRODUCTION DATA
FR-4 Glass Epoxy material with 2 oz. (70 μm) copper is recommended for use with the TPA3223. The use of this material can provide for higher power output, improved thermal performance, and better EMI margin due to lower PCB trace inductance.