ZHCSQ35 November 2022 TPA3223
PRODUCTION DATA
A rising-edge transition on RESET input allows the device to execute the startup sequence and start switching.
A toggling OTW_CLIP signal is indicating that the output is approaching clipping. The signal can be used either to decrease audio volume or to control an intelligent power supply nominally operating at a low rail adjusting to a higher supply rail.
The device inverts the audio signal from input to output.