ZHCSQ35 November 2022 TPA3223
PRODUCTION DATA
TPA3223 is designed to accept either a differential or a single-ended audio input signal. To accept a wide range of system front ends TPA3223 has selectable input gain that allows full scale output with a wide range of input signal levels.
Best system noise performance is obtained with balanced audio interface. However, in systems with only a single ended audio input signal available, one input terminal can be connected to AC ground to accept single ended audio input signals.
Figure 9-3 Balanced Audio Input ConfigurationIn systems with single ended audio inputs, set the device gain higher than for systems with balanced audio input signals.
Figure 9-4 Single Ended Audio Input Configuration