ZHCSQ35 November 2022 TPA3223
PRODUCTION DATA
| NAME | NO. | I/O(1) | DESCRIPTION |
|---|---|---|---|
| AVDD | 2 | P | AVDD voltage supply. Refer to: Section 10.3.1.2 |
| BST1_M | 24 | P | OUT1_M HS bootstrap supply (BST), 0.033 μF capacitor to OUT1_M required. Refer to: Section 10.2.1.2.3 |
| BST1_P | 23 | P | OUT1_P HS bootstrap supply (BST), 0.033 μF capacitor to OUT1_P required. Refer to: Section 10.2.1.2.3 |
| BST2_M | 44 | P | OUT2_M HS bootstrap supply (BST), 0.033 μF capacitor to OUT2_M required. Refer to: Section 10.2.1.2.3 |
| BST2_P | 43 | P | OUT2_P HS bootstrap supply (BST), 0.033 μF capacitor to OUT2_P required. Refer to: Section 10.2.1.2.3 |
| CMUTE | 6 | P | Mute and Startup Timing Capacitor. Connect a 33 nF capacitor to GND. Refer to: Section 9.4.3 |
| FAULT | 19 | O | Shutdown signal, open drain; active low. Refer to: Section 9.3.6 |
| FREQ_ADJ | 9 | O | Oscillator frequency programming pin. Refer to: Section 9.3.4 |
| GAIN/CLKSYNC | 21 | I | Closed loop gain and clock synchronization configuration pin. Refer to: Section 9.3.1 |
| GND | 4,5,12,16,25,26,42,33,34,41 | P | Ground |
| GVDD | 1 | P | Gate drive supply. Refer to: Section 10.3.1.2 |
| IN1_M | 14 | I | Negative audio input for channel 1 |
| IN1_P | 15 | I | Positive audio input for channel 1 |
| IN2_M | 7 | I | Negative audio input for channel 2 |
| IN2_P | 8 | I | Positive audio input for channel 2 |
| NC | 3,17,18 | Not connected or pulled to ground | |
| OSCM | 11 | I/O | Oscillator synchronization interface. Refer to: Section 9.3.1 |
| OSCP | 10 | I/O | Oscillator synchronization interface. Refer to: Section 9.3.1 |
| OTW_CLIP | 20 | O | Clipping warning and Over-temperature warning; open drain; active low. Refer to: Section 9.3.6 |
| OUT1_M | 32 | O | Negative output for channel 1 |
| OUT1_P | 27,28 | O | Positive output for channel 1 |
| OUT2_M | 39,40 | O | Negative output for channel 2 |
| OUT2_P | 35 | O | Positive output for channel 2 |
| PVDD | 29,30,31,36,37,38 | P | PVDD supply. Refer to: Section 10.2.1.2.2 and Section 10.3.1.3 |
| RESET | 13 | I | Device reset input; active low. Refer to: Section 9.4.5.7, Section 9.4.1, Section 9.4.2 |
| VDD | 22 | P | Input power supply. Refer to: Section 10.3.1.1 |
| PowerPad™ | P | Ground, connect to grounded heatsink. Placed on top side of device. |
| MODE PINS(2) | INPUT MODE(1) | OUTPUT CONFIGURATION | DESCRIPTION | ||||
|---|---|---|---|---|---|---|---|
| IN2_M | IN2_P | ||||||
| X | X | 1N/2N + 1 | 2 × BTL | Stereo, BTL output configuration, AD mode modulation | |||
| 0 | 0 | 1N/2N + 1 | 1 x PBTL | Mono, Paralleled BTL configuration. Connect OUT1_P to OUT2_P and OUT1_M to OUT2_M, AD mode modulation | |||
| 1 | 1 | 1N/2N + 1 | 1 x BTL | Mono, BTL configuration. OUT1_M and OUT1_P active, AD mode modulation | |||