ZHCSQ35 November 2022 TPA3223
PRODUCTION DATA
The FAULT, and OTW_CLIP, pins are active-low, open-drain outputs. The FAULT function is for protection-mode signaling to a system-control device. Any fault resulting in device shutdown is signaled by the FAULT pin going low. Also, OTW_CLIP goes low when the device junction temperature exceeds 125°C (see Table 9-3).
| FAULT | OTW_CLIP(1) | DESCRIPTION |
|---|---|---|
| 0 | 0 | Overtemperature (OTE), overload (OLP), undervoltage (UVP) or overvoltage (OVP). Junction temperature higher than 125°C (overtemperature warning). |
| 0 | 1 | Overload (OLP), undervoltage (UVP), overvoltage (OVP). Junction temperature lower than 125°C |
| 1 | 0 | Junction temperature higher than 125°C (overtemperature warning) |
| 1 | 1 | Junction temperature lower than 125°C and no OLP or UVP faults (normal operation) |
To reduce external component count, an internal pullup resistor to 3.3 V is provided on both FAULT and OTW_CLIP outputs.