ZHCSQ35 November 2022 TPA3223
PRODUCTION DATA
Refer to Section 10.2.1 for the Design Requirements.
| DESIGN PARAMETER | EXAMPLE |
|---|---|
| Low Power Supply | 5 V |
| High Power Supply | 10 - 42 V |
| Analog Inputs | IN1_M = ±2.8 V (peak, max) |
| IN1_P = ±2.8 V (peak, max) | |
| IN2_M = Grounded | |
| IN2_P = Grounded | |
| Output Filters | Inductor-Capacitor Low Pass Filter (10 µH + 1 µF) |
| Speaker Impedance | 2 - 4 Ω |