ZHCSA84C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
A glitch filter is present on the following signals.
| PIN | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| nPORRST | tf(nPORRST) |
Filter time nPORRST pin; pulses less than MIN will be filtered out, pulses greater than MAX will generate a reset(1) |
475 | 2000 | ns |
| nRST | tf(nRST) |
Filter time nRST pin; pulses less than MIN will be filtered out, pulses greater than MAX will generate a reset |
475 | 2000 | ns |
| TEST | tf(TEST) |
Filter time TEST pin; pulses less than MIN will be filtered out, pulses greater than MAX will pass through |
475 | 2000 | ns |