ZHCSA84C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
| TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
|---|---|---|---|---|---|
| SIGNAL NAME | 100 PZ | ||||
| ADEVT/N2HET[28] | 58 | I/O | Pullup | Programmable, 20 µA | ADC event trigger or GPIO |
| ADIN[0] | 42 | Input | N/A | None | Analog inputs |
| ADIN[1] | 49 | ||||
| ADIN[2] | 51 | ||||
| ADIN[3] | 52 | ||||
| ADIN[4] | 54 | ||||
| ADIN[5] | 55 | ||||
| ADIN[6] | 56 | ||||
| ADIN[7] | 43 | ||||
| ADIN[8] | 57 | ||||
| ADIN[9] | 48 | ||||
| ADIN[10] | 50 | ||||
| ADIN[11] | 53 | ||||
| ADIN[16] | 40 | ||||
| ADIN[17] | 41 | ||||
| ADIN[20] | 44 | ||||
| ADIN[21] | 45 | ||||
| VCCAD/ADREFHI | 46 | Input/Power | N/A | None | ADC high reference level/ADC operating supply |
| VSSAD/ADREFLO | 47 | Input/Ground | N/A | None | ADC low reference level/ADC supply ground |